IESNA:LM-63-2002
[TEST]P1444966
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-108W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (108W)
[MORE]OPTICS - TYPE 3
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16637
TILT=NONE
1 27928 1 181 25 1 2 0.352 0.352 0.352
1 1 109.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2270.6 2338.3 2413.5 2496.2 2587.7 2686.8 2795.7 2911.3 3038 3175.6
3322.7 3479.6 3649.9 3832.9 4030.3 4240.6 4458.9 4675.9 4889.5 5089.1
5272 5435.6 5579.4 5706.4 5816.1 5910.8 5991.1 6059 6115 6161.5
6197.2 6222.3 6239.5 6247.9 6247.9 6241.3 6227 6206.2 6178.8 6147.2
6110.3 6066.8 6015.6 5958.4 5894.1 5820.5 5737.7 5650.3 5555 5450.8
5334.2 5206.6 5069.1 4922.7 4768.3 4605.3 4435.2 4260.7 4079.3 3893.6
3693.3 3480.7 3254.3 3023.6 2795.3 2586.3 2405.5 2254.6 2099.1 1872.2
1536.7 1088.7 678.6 511.4 345.8 180.3 153.9 133.3 116.7 102.6
89.6 77.8 66.9 57.2 47.3 37.5 28.5 19.7 11.8 5.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2336.5 2409.4 2489.3 2577 2672.6 2774.7 2886.4 3005.7 3136.4
3275.2 3426.2 3586.3 3759.4 3947.5 4143.6 4351.2 4555.1 4756.6 4948.3
5129.5 5294.3 5441.8 5573.8 5691.1 5794.7 5882.8 5958.4 6023.9 6075.1
6117.4 6150.8 6173.4 6187.7 6193.7 6192.5 6184.7 6171 6151.4 6127
6096.6 6059.6 6019.7 5971.5 5916.2 5856.4 5787.2 5709.8 5624.5 5528
5421.9 5304.6 5178.9 5041 4890.1 4734.8 4567.1 4400.4 4221.6 4041.7
3854.2 3659.7 3455.1 3240 3026 2813.4 2618.4 2445.2 2290.1 2132.5
1929.5 1637.7 1241.8 816.9 606.1 402.4 198.6 163.9 139.9 121
104.9 90.5 77.7 65.5 55 44.7 34.3 25.1 16.4 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2331.8 2397.3 2466.1 2541.9 2625.8 2716.3 2815.5 2920.5 3033.8
3154.7 3283.7 3421 3570.5 3731.4 3900 4072.7 4246.2 4418.7 4589.5
4753.1 4911.1 5055.9 5192 5318.6 5434.4 5539 5633.9 5718.2 5792.8
5858 5913.3 5959 5999.5 6030.4 6053.1 6067.4 6073.3 6073.9 6066.8
6053.1 6032.8 6006 5973.3 5935.2 5889.2 5838.1 5781.8 5718.1 5646.5
5565.4 5476.7 5377.8 5272.2 5153.9 5026.7 4887.7 4743.2 4589.6 4433.1
4268.6 4099 3926.3 3750.2 3571.5 3387.3 3203 3021.5 2846.6 2682.5
2527.5 2376 2207.6 2009.8 1742.1 1361.8 947.9 607.6 466.4 329.2
192 153.8 129.4 108.6 88.1 66.3 51.5 36.7 21.8 9.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2322 2373.9 2430.2 2491.1 2557.2 2629.8 2707.5 2790.3 2879.5
2974.7 3077.1 3183.7 3297.2 3419.2 3546.6 3683.7 3823.7 3964.4 4100.7
4236.6 4371 4498.1 4620.8 4736.7 4845.6 4948.9 5048.4 5141.7 5228.6
5310.9 5386.4 5455 5519.5 5577.2 5628.9 5674.7 5714.1 5746.4 5774.1
5795.7 5811.5 5822.5 5826.2 5823.3 5814.1 5799.5 5778.2 5748.1 5713.6
5670.2 5618.2 5556.1 5487.5 5409.2 5322.5 5225 5120.3 5004 4877.5
4744.4 4600.4 4449.3 4290.6 4127.1 3960.9 3794.5 3629.5 3462.9 3296.5
3129.4 2963.9 2797.3 2621.8 2420.5 2164.4 1845.2 1450.9 976.6 526.6
351.8 179.3 148.1 126.5 107.6 89.6 72.5 54.1 32.8 11.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2309.3 2345.8 2385 2428.3 2473.5 2524.2 2578.1 2636.6 2700
2766.9 2836.7 2910.1 2989.4 3071 3157.6 3249.9 3344.1 3443.7 3548.2
3654 3758.6 3861.6 3964.6 4064.9 4161.5 4255.9 4344.9 4429.8 4509.8
4587.9 4659 4727.1 4791.4 4851.2 4907.8 4961.2 5011.7 5057.9 5102.1
5142.5 5180.2 5214.6 5247 5275 5300.1 5324 5343.5 5359.3 5371.8
5378.9 5381.1 5377.5 5367.7 5349.1 5321.7 5285.7 5239.5 5180.6 5111.8
5032.1 4938.9 4839.1 4729.5 4608.9 4478.8 4335.2 4184.7 4017.3 3841.8
3653.5 3441.5 3201.1 2932.4 2637.2 2322.3 1996.1 1655.5 1284.4 899.4
551.5 354.5 162.9 120.2 96 74.2 55 40.1 25.2 12
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2293.9 2312.2 2333.8 2357.8 2383.1 2411.9 2443.6 2478.3 2515.4
2555.7 2598.2 2643.7 2691.4 2741 2792.2 2846 2902.1 2959.6 3019.5
3081.8 3146.2 3214.1 3282.6 3353.5 3425.3 3497.7 3570.4 3641.6 3711.1
3779.4 3846.2 3911.6 3975.7 4036.2 4093.8 4150.1 4204.2 4255.3 4304.9
4352 4396.7 4439.6 4481.2 4520.6 4558.1 4596.3 4630.3 4661.8 4690
4715.5 4737.2 4755.2 4769.1 4780 4786.3 4785.6 4777.1 4761.6 4737
4702.5 4658.6 4602.6 4533.9 4452.8 4357.7 4250.4 4126.4 3988 3825.3
3620.4 3372.2 3078.4 2756.9 2423.6 2063.7 1619.6 1098.3 631.2 478.5
333.8 189.1 160.6 131.5 99.6 75 55.9 41 26.1 12.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2265 2266.1 2270.2 2275.2 2282 2290.6 2303.2 2317.2 2333.2
2352.2 2373.3 2395.4 2418.2 2442.4 2467.8 2495.6 2524.4 2554.7 2585.8
2618.5 2651.8 2686.3 2722.1 2759.2 2795.9 2833.6 2873.1 2913.3 2954.8
2996 3038.1 3080.9 3123.5 3165.9 3208.8 3250.9 3293.5 3335.1 3378.1
3420 3460 3498.8 3536.2 3571.8 3605.9 3640.5 3673.6 3704.4 3732.5
3759.9 3786.8 3811.1 3833.1 3852 3868.7 3881.6 3892.5 3898.6 3898.3
3892.2 3879.4 3858.8 3827.7 3784.8 3733 3666.9 3581.9 3450 3255.8
2997.9 2683.1 2388.5 2131.8 1820.3 1378 935.7 493.9 261 175.2
151.8 128.4 105.1 88.3 72.5 57.2 42.5 29.3 20.3 11.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2248.3 2233.4 2221.5 2211.2 2202.7 2196.1 2193.1 2191.9 2192.2
2194.3 2198.6 2204.3 2211.1 2217.9 2225.7 2235.1 2245.5 2256.9 2269.9
2283.7 2298.7 2313.1 2328.4 2345.2 2362 2379.2 2396 2413 2430.2
2448.7 2467.2 2486.6 2507.1 2526.8 2548.1 2569.9 2591.8 2614.7 2638
2662.9 2688.9 2714.6 2741 2768.7 2796.6 2826.2 2855.4 2886.7 2918.4
2950.8 2984.7 3019.8 3053.5 3086 3116.4 3144.4 3170.8 3194.8 3216.8
3237.4 3253.5 3264 3268.8 3266.9 3258 3237.5 3207 3158.3 3058.3
2899.7 2692.9 2471.6 2284.2 2124.7 1902.2 1468 1033.7 600.6 306.1
186.5 154.7 122.8 91 72.5 56.7 43.4 31.7 22.4 13
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2233.6 2205 2179.2 2155.9 2134.8 2116.1 2100.1 2086.9 2075.4
2065.9 2057.7 2051.3 2046.5 2041.9 2038.7 2036.3 2035.7 2035.1 2035.1
2035.6 2037 2040.2 2043.5 2047.8 2052.7 2058.8 2066 2073.6 2082.4
2092 2102.4 2113.7 2125.6 2138.6 2151.8 2165.7 2180 2195.2 2210.8
2227.1 2243.8 2261.6 2280.6 2300.1 2321 2343.3 2366.4 2389.9 2415.4
2441.7 2469.1 2498 2528.2 2561.1 2595.2 2630.1 2666.1 2703.2 2741.4
2780.6 2818.8 2857.8 2896 2933.5 2969.2 3001.8 3029.6 3052.5 3064
3067 3047.2 2994.9 2905.4 2797.1 2685.1 2599.5 2508.3 2323.5 1920.4
1313.5 710.4 338.8 220.6 180.1 149.5 118.8 88.2 56.9 38.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2221.8 2181.5 2145.5 2111.6 2082 2054.6 2029.4 2006.3 1985.6
1967.8 1951.4 1937.1 1924.2 1913.1 1903.4 1894.1 1885.6 1878.1 1871.6
1865.8 1860.4 1856.3 1853.2 1851.3 1850.7 1851.5 1852.5 1854.5 1857.7
1861.6 1866.6 1872.3 1878.4 1885.6 1894.1 1903.4 1914.2 1925.7 1938.4
1952.2 1966.2 1981.4 1997.8 2014.4 2031.5 2048.3 2065.7 2084.2 2104.1
2124.5 2146.9 2170 2194.6 2221.1 2249.4 2280.6 2313.1 2350.7 2391
2432.9 2478.1 2526.3 2579.8 2635.6 2694.8 2760.4 2827.5 2896.6 2970.9
3048.6 3129.3 3206 3274.7 3313.4 3329.5 3285.7 3175.9 2948.6 2629.5
2247.9 1730.3 1381 1031.6 683.7 430 305.4 180.8 59.3 40
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2214.8 2165.6 2120.3 2080 2043.8 2009.4 1977.9 1949.6 1922.8
1898.2 1877.2 1858 1840.8 1824.3 1808.8 1794.8 1781.6 1769.5 1759.5
1751.1 1743.7 1737.1 1731.8 1726.6 1722.8 1719.5 1717.2 1716 1716
1716.7 1718.8 1722.2 1726.9 1732.5 1739.6 1747.8 1756.9 1767 1777.3
1788.1 1799.2 1811.4 1823.6 1836.1 1848.6 1861.5 1875.1 1890 1905.4
1922.5 1940.5 1959.1 1978.7 1999.6 2022.8 2047.1 2074.2 2104.6 2138.4
2175.5 2216.1 2259 2305.7 2359.6 2420.6 2486.5 2564.2 2653.6 2754.5
2860.9 2940.6 3018.9 3122.2 3218.2 3292.9 3313.4 3256 2974.4 2560.1
2130 1958.8 1887.6 1470.6 1053.5 637.2 369.9 296.2 222.5 148.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2209.8 2156.6 2106.9 2062 2021.7 1983.7 1948.4 1916.4 1886.1
1859.1 1834.8 1812.2 1791.9 1771.9 1753.8 1737.1 1721.9 1708.2 1695.6
1684.1 1674.7 1666.2 1658.7 1652.5 1648.3 1645.1 1642.9 1642.2 1643
1645.2 1648.8 1653.2 1658.7 1664.9 1671.4 1677.8 1684.7 1691.2 1698.1
1705.5 1713 1720.3 1728.4 1737.4 1747.1 1757.4 1768.5 1780.9 1794.7
1810.2 1828 1847 1866 1886.4 1909.9 1934.8 1960.9 1987.1 2012.7
2041.4 2078.9 2122.8 2172.2 2229 2295.3 2372.1 2455.5 2544.7 2599.6
2646.4 2712.7 2755.2 2742.3 2655.3 2402.9 1961.8 1505.1 1445.3 1813.4
2115.2 1629.2 1143.1 658.9 366.6 263.8 161 58.8 39.8 20.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2209.3 2154.3 2103.4 2057.9 2016.3 1976.5 1940 1907.2 1875.9
1847.6 1822 1798.8 1776.5 1755.8 1737.2 1718.9 1703.2 1687.8 1674.3
1662.2 1651.4 1642.2 1634.8 1629 1624.6 1621.7 1620.1 1620.7 1623.2
1627.3 1632.7 1639.8 1647.9 1656.3 1666.1 1676.6 1687.1 1698 1709
1719.7 1730.4 1741.1 1751.4 1761.6 1770.6 1778 1784.7 1791.9 1799.1
1805.8 1813.6 1823.8 1836.6 1849.8 1865.2 1883.5 1904 1921.5 1940.8
1969.9 2009.7 2051.3 2099.9 2161 2229.5 2308 2392.6 2460.7 2505.3
2561.1 2600.8 2573.6 2432.6 2121 1623.4 1162.5 1078 1448.5 1814.7
1437.9 1061.2 685.5 352.5 247.7 143 40.9 27.6 14.3 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2213.6 2160.9 2111.9 2068.5 2027.6 1989.8 1955.3 1922.9 1893.6
1867 1843 1820.6 1799.8 1780.5 1762.7 1746.1 1731.1 1717.2 1704.3
1692.7 1683.4 1675 1668.1 1662.6 1659.1 1656.9 1655.3 1655.6 1657.5
1661.4 1665.8 1671.1 1676.9 1683.1 1689.9 1696.9 1704.3 1712.6 1720.8
1729.5 1738.1 1747.4 1757.1 1768 1779.1 1790.7 1803.2 1816.3 1830.4
1846 1862.8 1880.9 1900.2 1921.8 1945.3 1969.7 1996.1 2023.6 2049.7
2079.1 2117.7 2163.3 2213.3 2273.2 2340.9 2416.9 2498 2582.7 2632.7
2677 2738.7 2777.3 2765.5 2682 2442.5 2010.2 1595 1579.6 1939.4
2157 1634.8 1112.7 598.4 353.2 231.2 150 69.6 37.6 5.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2221.7 2175.1 2131.4 2092.2 2057 2024.2 1993.2 1965.6 1939.9
1916.3 1896 1877.9 1861.2 1845.6 1830.6 1816.9 1804.7 1793.2 1783.9
1775.9 1769 1763.6 1758.9 1755.2 1752.2 1750.8 1749.8 1750.2 1751.5
1754 1757.9 1763.4 1769.7 1776.7 1784.6 1793.5 1803.6 1814.1 1825.7
1838.2 1851.1 1864.1 1878.1 1891.9 1906.2 1921.1 1935.9 1951.2 1966.5
1983.4 2001 2020.1 2040.2 2062.6 2086.9 2113.1 2143 2175.6 2211.6
2251.3 2295.2 2342.6 2391.3 2446 2509.4 2578.3 2653.9 2740.5 2837.9
2937.7 3012.7 3091.9 3191.8 3280.7 3338.1 3345.7 3274.4 2972.4 2516.2
2040.8 1888.5 1889.4 1421.1 952.8 495.2 396.1 297 198 98.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2233.2 2195.9 2161.7 2130.2 2102.1 2077 2053.4 2032.8 2013.5
1996.1 1981.4 1968.2 1957.6 1948.2 1940.7 1933 1926.1 1920.6 1914.9
1910.1 1906.2 1904.2 1902.8 1902.8 1903.9 1905.5 1908.4 1912.3 1917.3
1922.6 1928.8 1936.7 1945.1 1954 1964.2 1974.3 1985.4 1997.6 2010.7
2024.7 2039 2054.6 2070.5 2087.5 2105.1 2123.7 2142.7 2163.4 2183.7
2205.6 2228.4 2253.1 2279.8 2309.2 2340.9 2374.9 2411.2 2449.4 2491.8
2535.2 2582.1 2630.3 2682 2735.5 2793.1 2852 2910 2971.3 3039.7
3107.9 3178.1 3242.4 3293.4 3308.3 3283.5 3178.2 3023 2779.3 2498
2107.2 1661.1 1214.9 770.6 452.6 324 195.4 70.2 47.5 24.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2247.8 2222.1 2199.9 2179.7 2162.2 2146.5 2133.4 2122.5 2112.9
2104.1 2097.5 2092.6 2089.2 2087.7 2087.7 2088.3 2089.7 2092.5 2096.1
2099.6 2104.1 2109.2 2115.2 2121.9 2129.3 2137.4 2145.8 2155.2 2165.3
2176.6 2188.7 2201.8 2215.1 2228.8 2243.5 2258.6 2273.8 2289.7 2306.7
2324.4 2342.9 2362.6 2383.3 2404.8 2426.8 2449.1 2473.4 2498.8 2525.5
2555 2585.2 2615.8 2647.5 2679.8 2712.5 2747.1 2782.2 2816.9 2848.5
2880.1 2912.4 2944.2 2975 3003.7 3030.4 3052.1 3071.6 3084.6 3087.3
3078.9 3043.9 2970.3 2856 2736.2 2618.7 2497.2 2331.7 1994.7 1455.5
916.3 387.9 234.7 181.2 149.7 118.1 86.6 60.6 41.2 21.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2263.5 2252.9 2244.4 2238.4 2233.7 2231.6 2231.6 2233.3 2236.1
2240.8 2247.3 2255.7 2266.1 2276.8 2287.9 2300.2 2314.1 2328.7 2344.8
2361.7 2379.5 2397.9 2416.6 2435.5 2454.6 2475.4 2495.2 2516.1 2536.8
2558.5 2579.6 2601.3 2622.7 2645.3 2668.3 2692.9 2717.4 2743.2 2769.3
2796.5 2823.6 2851.2 2880.5 2910.1 2940 2970.8 3001.9 3032.4 3063.9
3096.1 3128.2 3160.4 3189.2 3217.1 3242 3264.5 3284.5 3301.6 3314.5
3325.4 3332.1 3333.2 3327.7 3317.4 3297.8 3266.6 3221.2 3138.6 2997.5
2792.3 2551.8 2332 2138.7 1927 1513.1 1099.2 687.2 347.1 199.8
165.9 132 98.6 80.5 64.9 50.7 38.4 27.5 19.1 10.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2268.7 2274.1 2281.8 2291.4 2303.3 2317 2333.2 2351.4 2370.2
2392.6 2417.4 2442.9 2470.1 2499.1 2529.1 2561 2593.6 2627.4 2662.4
2698.4 2736.7 2775.1 2815.5 2856.7 2898.5 2940.9 2984.1 3028.7 3074.4
3120.1 3165.6 3211.2 3257.2 3303.2 3349.8 3395.8 3441.2 3485.8 3529.4
3572.6 3612.5 3652.2 3691 3730.6 3767.7 3800.9 3831.3 3860.3 3886.8
3910.9 3931.4 3949.9 3963.9 3974.6 3982.3 3984.9 3983.1 3977.2 3965.6
3946.3 3919 3883.4 3838 3779.7 3709.8 3623.3 3506.8 3330.5 3086.4
2778.5 2461.3 2167.2 1880 1520.4 1048.9 595.9 444.2 300.3 156.5
132.8 113.6 96 79.9 64.4 51 37.5 24.1 13.5 5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2285.4 2307.6 2332.2 2360.5 2390 2423.3 2459.1 2496.8 2538.1
2582.6 2630 2678.5 2730.3 2784.9 2841.3 2900 2961.6 3025.4 3091.8
3160.2 3231 3305 3383 3462.2 3540.8 3620.2 3699.9 3778.6 3855.1
3928.9 4000.4 4067.7 4132.5 4194.1 4252.5 4309.1 4361.1 4411.6 4458
4502.4 4545.1 4586.5 4625.9 4662.6 4696.9 4727.2 4755.1 4778.6 4798
4813.4 4824.7 4831.6 4834 4830.9 4821.1 4802.3 4775.7 4741.7 4700.9
4650.5 4590.5 4520.1 4438.7 4347.2 4240.9 4120 3987.3 3828.9 3636.3
3395.9 3100.3 2769.2 2424 2082.1 1698.7 1233 749 563.6 385.8
208.1 173.3 147.7 119.7 91.9 68.7 53.1 37.4 21.8 9.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2300.6 2340.6 2383.1 2429.4 2478.8 2533.3 2591.8 2653.6 2720.9
2791.7 2867.1 2945.7 3030.3 3117.4 3211 3310.6 3414.3 3521.9 3632.5
3745.6 3859.7 3972.6 4081.9 4186.9 4288.6 4383.9 4474.4 4558.4 4639.4
4715.2 4784.9 4851.1 4913.6 4972.4 5027.6 5078.6 5126.3 5171.6 5213.8
5252.3 5287.4 5319.7 5347.6 5372.5 5394.3 5412.1 5425.7 5434.1 5437.2
5435 5427.7 5413.3 5392.7 5365.7 5330.1 5286 5232 5166 5093.2
5007.7 4911.8 4807.4 4689.6 4560.9 4424.9 4278.5 4119.4 3950.4 3764.3
3555.1 3313.9 3046.3 2749.3 2422.2 2077.2 1737.1 1399.9 1041.4 681.7
502.3 324.5 146.6 112.1 89 67.3 51.8 36.5 21.1 8.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2315.2 2369.8 2428.9 2493 2562 2636.3 2717.1 2804.3 2897.5
2994.7 3100.9 3211.4 3333.2 3460.2 3595.8 3738.1 3884.3 4032.7 4178.8
4322.5 4459.6 4588 4711.2 4825.8 4934.2 5036.4 5133.4 5223.9 5309.9
5388.3 5462.1 5528.9 5591.8 5647.9 5698.8 5743.4 5781.8 5815.8 5842.4
5863.3 5876.5 5882.6 5884.1 5879.5 5866.3 5846.5 5819.3 5785.8 5744.7
5697.1 5640.5 5574.5 5501.2 5420.3 5330.4 5230.6 5122.5 5002.5 4875.7
4739.1 4592.7 4439.8 4282.6 4118.8 3952.1 3784.6 3617.1 3447.4 3279.6
3108.2 2928.8 2746.9 2545.7 2315.4 2036.8 1701.1 1293.7 841.4 616.2
393.5 170.9 143.9 123.7 104.8 86.7 69.3 49.2 29 8.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2326.4 2393.8 2464.6 2543.5 2628.8 2721.6 2822.3 2927.7 3045.4
3167.5 3300.9 3445 3597.6 3762.3 3932.2 4108.7 4288.2 4468.4 4639.7
4808.3 4961.1 5106 5245.4 5372.2 5488.9 5596 5689.8 5773.5 5848.3
5911.5 5966.1 6010.2 6045.9 6074.5 6095.4 6107.3 6112.1 6109.7 6100.1
6084.7 6062 6033.4 5998.3 5957.8 5911.4 5860.2 5800.9 5736.6 5665.6
5585.2 5496.1 5395.8 5288.1 5171.1 5046.1 4907.5 4761.6 4607.3 4448.3
4282 4111.9 3937.3 3762 3585.8 3408.4 3232.4 3054.5 2879.8 2714.3
2559.6 2400.9 2222.9 2012.8 1720.3 1340.1 947.5 616.7 475 333.2
191.5 154.2 128.8 107.5 86.4 64.5 49.7 35 20.2 8.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2334.2 2408.2 2488.9 2577.3 2672.2 2776.9 2889.6 3010 3142.1
3283.8 3437.2 3598.9 3776.1 3965.6 4161.1 4363.9 4571.5 4778.1 4973.1
5154.3 5322.9 5471.2 5603.5 5718.3 5819.6 5905.9 5978.6 6040 6091.8
6131.7 6162.7 6185.9 6200.2 6206.2 6203.8 6194.3 6178.8 6157.9 6132.3
6101.3 6065 6023.3 5975.6 5924.1 5864 5796.2 5720.9 5637.6 5542
5440 5325.1 5200.4 5064.9 4917.8 4761.7 4596.3 4424 4244.4 4060.9
3875.6 3678.3 3472.2 3263.6 3050.8 2843.1 2649.2 2477 2324.1 2164.7
1970 1692.8 1308 882.6 514.4 361.5 210 169.5 144.1 124.3
107.6 92.8 79.6 67.3 56.8 46 35.2 25.6 16.4 7.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2270.6 2338.3 2413.5 2496.2 2587.7 2686.8 2795.7 2911.3 3038 3175.6
3322.7 3479.6 3649.9 3832.9 4030.3 4240.6 4458.9 4675.9 4889.5 5089.1
5272 5435.6 5579.4 5706.4 5816.1 5910.8 5991.1 6059 6115 6161.5
6197.2 6222.3 6239.5 6247.9 6247.9 6241.3 6227 6206.2 6178.8 6147.2
6110.3 6066.8 6015.6 5958.4 5894.1 5820.5 5737.7 5650.3 5555 5450.8
5334.2 5206.6 5069.1 4922.7 4768.3 4605.3 4435.2 4260.7 4079.3 3893.6
3693.3 3480.7 3254.3 3023.6 2795.3 2586.3 2405.5 2254.6 2099.1 1872.2
1536.7 1088.7 678.6 511.4 345.8 180.3 153.9 133.3 116.7 102.6
89.6 77.8 66.9 57.2 47.3 37.5 28.5 19.7 11.8 5.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
